text.skipToContent text.skipToNavigation

02401054

by Hubbell Wiring Device-Kellems 

Catalog ID: 02401054

Support Grips, Universal Eye, Single Weave, Closed Mesh, Stainless Steel, 1.25-1.49"

  • Universal eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Closed Mesh

Product Details

General

Application Universal Eye
Approx Breaking Strength 4,490 lbs
Construction Woven
Material Stainless Steel
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 4,490 (19,972)
  • Mechanical - Working Load - 449 (1997.2) Lbs. (N)
Series Standard Duty
Style Closed Mesh, Single Weave
Type Universal Eye
UPC 783585309439

Conductor Related

Cable Diameter Range 1.25 in-1.49 in
Cable Size 1.25"-1.49" (3.17-3.78)

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 10

Resources/Downloads