text.skipToContent text.skipToNavigation

02402042

by Hubbell Wiring Device-Kellems 

Catalog ID: 02402042

Support Grips, Offset Eye, Single Weave, Split Mesh, Lace Closing, Stainless Steel, 1.25-1.49"

  • Offset eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Product Details

General

Approx Breaking Strength 4,490 lbs
Material Stainless Steel
Performance
  • Mechanical - Approximate Breaking Strength - 4,490 (19,972)
  • Mechanical - Working Load - 449 (1997.2) Lbs. (N)
Series Standard Duty
Style Split Mesh, Lace Closing
Type Offset Eye
UPC 783585550275

Conductor Related

Cable Diameter Range 1.25 in-1.49 in

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 10

Resources/Downloads