text.skipToContent text.skipToNavigation

02402045

by Hubbell Wiring Device-Kellems 

Catalog ID: 02402045

Support Grips, Offset Eye, Single Weave, Split Mesh, Lace Closing, Stainless Steel, 2.00-2.49"

  • Offset eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Product Details

General

Approx Breaking Strength 5,500 lbs
Material Stainless Steel
Performance
  • Mechanical - Approximate Breaking Strength - 5,500 (24,465)
  • Mechanical - Working Load - 550 (2446.5) Lbs. (N)
Series Standard Duty
Style Split Mesh, Lace Closing
Type Offset Eye
UPC 783585550299

Conductor Related

Cable Diameter Range 2 in-2.49 in

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 10

Resources/Downloads