text.skipToContent text.skipToNavigation

02403018

by Hubbell Wiring Device-Kellems 

Catalog ID: 02403018

Support Grips, Single Eye, Single Weave, Split Mesh, Rod Closing, Stainless Steel, 1.25-1.49"

  • Single eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Split Mesh- Rod Closing

Product Details

General

Application Single Eye
Approx Breaking Strength 4,500 lbs
Construction Woven
Material Stainless Steel
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 4,500 (20,017)
  • Mechanical - Working Load - 450 (2001.7) Lbs. (N)
Series Standard Duty
Style Split Mesh, Rod Closing
Type Single Eye
UPC 783585310381

Conductor Related

Cable Diameter Range 1.25 in-1.49 in
Cable Size 1.25"-1.49" (3.17-3.78)

Certifications and Compliance

Industry Standard(s) CSA Certified

Logistics

Carton Quantity 100

Resources/Downloads