text.skipToContent text.skipToNavigation

02406004

by Hubbell Wiring Device-Kellems 

Catalog ID: 02406004

Support Grips, Double Eye, Double Weave, Closed Mesh, Stainless Steel, 1.50-1.99"

  • Double eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Closed Mesh

Product Details

General

Application Double Eye
Approx Breaking Strength 11,100 lbs
Construction Woven
Material Stainless Steel
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Mechanical - Approximate Breaking Strength - 11,100 (49,375)
  • Mechanical - Working Load - 1110 (4937.5) Lbs. (N)
Series Heavy Duty
Style Closed Mesh, Double Weave
Type Double Eye
UPC 783585311388

Conductor Related

Cable Diameter Range 1.5 in-1.99 in
Cable Size 1.50"-1.99" (3.81-5.05)

Certifications and Compliance

Industry Standard(s) CSA Certified

Resources/Downloads

Videos

Kellems Wire Management Solutions

Installation/Instruction Manual (IOM)