text.skipToContent text.skipToNavigation

BDS56U

By Bryant 

Catalog ID: BDS56U

By Bryant
Catalog ID:  BDS56U
Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.56-0.73"

Closed Mesh

Add to List

More Options

Where to Buy

Product Details

General

Application Single Eye
Approx Breaking Strength 1,000 lbs
Construction Woven
Material Steel, Galvanized
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Bus Drop
Style Split Mesh, Rod Closing
Type Single Eye
UPC 781786240063

Conductor Related