WBP_02211013_PRODIMAGE
WBP_02211013_PRODIMAGE

Conduit Riser Grip, 2" Conduit, Ring Type, Closed Mesh, 0.63-0.74"

Brand:

Bryant

Catalog ID:

CC062R2

Conduit Riser Grip, 2" Conduit, Ring Type, Closed Mesh, 0.63-0.74"

Ring Type Closed Mesh

Product details

General

Application
Cable Support in Conduit
Approx Breaking Strength
640 lbs
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Mounts Inside Conduit
OEM Brand Name
Hubbell Bryant
Series
Conduit Riser
Style
Closed Mesh, Single Weave
Type
Ring Type
UPC
781786248366

Dimensions

Conduit Trade Size
2 in

Conductor Related

Cable Diameter Range
0.63 in-0.74 in
Cable Size
.63-.74" (1.60-1.88)

Logistics

Carton Quantity
2

Resources and downloads