text.skipToContent text.skipToNavigation

CC075R3

by Bryant 

Catalog ID: CC075R3

Conduit Riser Grip, 3" Conduit, Ring Type, Closed Mesh, 0.75-0.99"

Ring Type Closed Mesh

Product Details

General

Application Cable Support in Conduit
Approx Breaking Strength 820 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Mounts Inside Conduit
OEM Brand Name Hubbell Bryant
Series Conduit Riser
Style Closed Mesh, Single Weave
Type Ring Type
UPC 781786248540

Dimensions

Conduit Trade Size 3 in

Conductor Related

Cable Diameter Range 0.75 in-0.99 in
Cable Size .75-.99" (1.90-2.51)

Resources/Downloads