HUBBELL
WBP_02211013_PRODIMAGE
WBP_02211013_PRODIMAGE

Conduit Riser Grip, 2" Conduit, Ring Type, Closed Mesh, 1.00-1.24"

Brand:

Bryant

Catalog ID:

CC100R2

Conduit Riser Grip, 2" Conduit, Ring Type, Closed Mesh, 1.00-1.24"

Ring Type Closed Mesh

Product details

General

Application

Cable Support in Conduit

Approx Breaking Strength

1,520 lbs

Catalog Number

CC100R2

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

OEM Brand Name

Hubbell Bryant

Series

Conduit Riser

Style

Closed Mesh, Single Weave

Type

Ring Type

UPC

781786248687

Dimensions

Conduit Trade Size

2 in

Conductor Related

Cable Diameter Range

1-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)