text.skipToContent text.skipToNavigation

CC350R6

By Bryant 

Catalog ID: CC350R6

By Bryant
Catalog ID:  CC350R6
Conduit Riser Grip, 6" Conduit, Ring Type, Closed Mesh, 3.50-3.99"

Ring Type Closed Mesh

Add to List

More Options

Where to Buy

Product Details

General

Application Cable Support in Conduit
Approx Breaking Strength 2,240 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Mounts Inside Conduit
OEM Brand Name Hubbell Bryant
Series Conduit Riser
Style Closed Mesh, Single Weave
Type Ring Type
UPC 781786249622