text.skipToContent text.skipToNavigation

CSD125L212

by Bryant 

Catalog ID: CSD125L212

Conduit Riser Grip, 2 1/2" Conduit, Ring Type, Split Mesh, Lace Closing, 1.25-1.49"

Ring Type Split Mesh Lace Closing

Product Details

General

Application Cable Support in Conduit
Approx Breaking Strength 1,910 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Mounts Inside Conduit
OEM Brand Name Hubbell Bryant
Series Conduit Riser
Style Split Mesh, Lace Closing, Double Weave
Type Ring Type
UPC 781786270725

Dimensions

Conduit Trade Size 2 1/2 in

Conductor Related

Cable Diameter Range 1.25 in-1.49 in
Cable Size 1.25-1.49" (3.17-3.78)

Logistics

Carton Quantity 2

Resources/Downloads