WBP_02212033_PRODIMAGE
WBP_02212033_PRODIMAGE

Conduit Riser Grip, 2 1/2" Conduit, Ring Type, Split Mesh, Lace Closing, 1.75-1.99"

Brand:

Bryant

Catalog ID:

CSD175L212

Conduit Riser Grip, 2 1/2" Conduit, Ring Type, Split Mesh, Lace Closing, 1.75-1.99"

Ring Type Split Mesh Lace Closing

Product details

General

Application
Cable Support in Conduit
Approx Breaking Strength
2,730 lbs
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Mounts Inside Conduit
OEM Brand Name
Hubbell Bryant
Series
Conduit Riser
Style
Split Mesh, Lace Closing, Double Weave
Type
Ring Type
UPC
781786271005

Dimensions

Conduit Trade Size
2 1/2 in

Conductor Related

Cable Diameter Range
1.75 in-1.99 in
Cable Size
1.75-1.99" (4.44-5.05)

Resources and downloads