WBP_02212033_PRODIMAGE
WBP_02212033_PRODIMAGE

Conduit Riser Grip, 3 1/2" Conduit, Ring Type, Split Mesh, Lace Closing, 2.00-2.49"

Brand:

Bryant

Catalog ID:

CSD200L312

Conduit Riser Grip, 3 1/2" Conduit, Ring Type, Split Mesh, Lace Closing, 2.00-2.49"

Ring Type Split Mesh Lace Closing

Product details

General

Application
Cable Support in Conduit
Approx Breaking Strength
3,910 lbs
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Mounts Inside Conduit
OEM Brand Name
Hubbell Bryant
Series
Conduit Riser
Style
Split Mesh, Lace Closing, Double Weave
Type
Ring Type
UPC
781786271166

Dimensions

Conduit Trade Size
3 1/2 in

Conductor Related

Cable Diameter Range
2 in-2.49 in
Cable Size
2.00-2.49" (5.08-6.32)

Logistics

Carton Quantity
2

Resources and downloads