text.skipToContent text.skipToNavigation

CSD200L4

by Bryant 

Catalog ID: CSD200L4

Conduit Riser Grip, 4" Conduit, Ring Type, Split Mesh, Lace Closing, 2.00-2.49"

Ring Type Split Mesh Lace Closing

Product Details

General

Application Cable Support in Conduit
Approx Breaking Strength 3,530 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Mounts Inside Conduit
OEM Brand Name Hubbell Bryant
Series Conduit Riser
Style Split Mesh, Lace Closing, Double Weave
Type Ring Type
UPC 781786271180

Dimensions

Conduit Trade Size 4 in

Conductor Related

Cable Diameter Range 2 in-2.49 in
Cable Size 2.00-2.49" (5.08-6.32)

Logistics

Carton Quantity 2

Resources/Downloads