text.skipToContent text.skipToNavigation

CSD300L4

by Bryant 

Catalog ID: CSD300L4

Conduit Riser Grip, 4" Conduit, Ring Type, Split Mesh, Lace Closing, 3.00-3.49"

Ring Type Split Mesh Lace Closing

Product Details

General

Application Cable Support in Conduit
Approx Breaking Strength 5,380 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Mounts Inside Conduit
OEM Brand Name Hubbell Bryant
Series Conduit Riser
Style Split Mesh, Lace Closing, Double Weave
Type Ring Type
UPC 781786271364

Dimensions

Conduit Trade Size 4 in

Conductor Related

Cable Diameter Range 3 in-3.49 in
Cable Size 3.00-3.49" (7.62-8.86)

Resources/Downloads