text.skipToContent text.skipToNavigation

CSR150R212

by Bryant 

Catalog ID: CSR150R212

Conduit Riser Grip, 2 1/2" Conduit, Ring Type, Split Mesh, Rod Closing, 1.50-1.74"

Ring Type Split Mesh Lace Closing

Product Details

General

Application Cable Support in Conduit
Approx Breaking Strength 2,150 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Mounts Inside Conduit
OEM Brand Name Hubbell Bryant
Series Conduit Riser
Style Split Mesh, Lace Closing, Double Weave
Type Ring Type
UPC 781786270183

Dimensions

Conduit Trade Size 2 1/2 in

Conductor Related

Cable Diameter Range 1.5 in-1.74 in
Cable Size 1.50-1.74" (3.81-4.42)

Resources/Downloads