WBP_02211013_PRODIMAGE
WBP_02211013_PRODIMAGE

Conduit Riser Grip, 2" Conduit, Ring Type, Closed Mesh, 0.50-0.62"

Brand:

Bryant

Catalog ID:

CC050R2

Conduit Riser Grip, 2" Conduit, Ring Type, Closed Mesh, 0.50-0.62"

Ring Type Closed Mesh

Product details

General

Application
Cable Support in Conduit
Approx Breaking Strength
370 lbs
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Mounts Inside Conduit
OEM Brand Name
Hubbell Bryant
Series
Conduit Riser
Style
Closed Mesh, Single Weave
Type
Ring Type
UPC
781786248243

Dimensions

Conduit Trade Size
2 in

Conductor Related

Cable Diameter Range
0.5 in-0.62 in
Cable Size
.50-.62" (1.27-1.57)

Resources and downloads