text.skipToContent text.skipToNavigation

FTD06218

by Bryant 

Catalog ID: FTD06218

Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 18" Mesh Length, Steel, 0.62-0.74"

Standard Product

Product Details

General

Application Cable and Wire Splicing
Approx Breaking Strength 4,000 lbs
Material Steel, Galvanized
Material - Mounting Hardware On Cable Ends
OEM Brand Name Hubbell Bryant
Series Splicing Grips
Style Closed Mesh, Double Weave
Type Tube
UPC 781786241664

Conductor Related

Cable Diameter Range 0.62 in-0.74 in
Number Of Conductors 1

Resources/Downloads