text.skipToContent text.skipToNavigation

SHC100

by Bryant 

Catalog ID: SHC100

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, 1.00-1.24"

Heavy Duty Closed Mesh

Product Details

General

Application Double Eye
Approx Breaking Strength 4,280 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Heavy Duty
Style Closed Mesh, Double Weave
Type Double Eye
UPC 781786244122

Conductor Related

Cable Diameter Range 1-1.24 in
Cable Size 1.00-1.24" (2.54-3.15)

Logistics

Carton Quantity 5

Resources/Downloads