WBP_02207001_PRODIMAGE
WBP_02207001_PRODIMAGE

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, Lace Closing, 1.25-1.49"

Brand:

Bryant

Catalog ID:

SHS125

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, Lace Closing, 1.25-1.49"

Heavy Duty Split Mesh

Product details

General

Application
Double Eye
Approx Breaking Strength
4,280 lbs
Construction
Woven
EU RoHS Indicator
No
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Heavy Duty
Style
Split Mesh, Lace Closing
Type
Double Eye
UPC
781786244542

Conductor Related

Cable Diameter Range
1.25 in-1.49 in
Cable Size
1.25-1.49" (3.17-.378)

Logistics

Carton Quantity
5

Resources and downloads