text.skipToContent text.skipToNavigation

SHS250

by Bryant 

Catalog ID: SHS250

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, Lace Closing, 2.50-2.99"

Heavy Duty Split Mesh

Product Details

General

Application Double Eye
Approx Breaking Strength 8,050 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Heavy Duty
Style Split Mesh, Lace Closing
Type Double Eye
UPC 781786244603

Conductor Related

Cable Diameter Range 2.5 in-2.99 in
Cable Size 2.50-2.99" (6.35-7.59)

Logistics

Carton Quantity 5

Resources/Downloads