text.skipToContent text.skipToNavigation

SHS300

by Bryant 

Catalog ID: SHS300

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, Lace Closing, 3.00-3.49"

Heavy Duty Split Mesh

Product Details

General

Application Double Eye
Approx Breaking Strength 10,060 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Heavy Duty
Style Split Mesh, Lace Closing
Type Double Eye
UPC 781786244627

Conductor Related

Cable Diameter Range 3 in-3.49 in
Cable Size 3.00-3.49" (7.62-8.86)

Logistics

Carton Quantity 5

Resources/Downloads