text.skipToContent text.skipToNavigation

SPC062SO

by Bryant 

Catalog ID: SPC062SO

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Tin-Coated Bronze, 0.63-0.74"

Closed Mesh

Product Details

General

Application Offset Eye
Approx Breaking Strength 750 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Closed Mesh, Single Weave
Type Offset Eye
UPC 781786371491

Conductor Related

Cable Diameter Range 0.63 in-0.74 in
Cable Size .63-.74" (1.60-1.88)

Logistics

Carton Quantity 5

Resources/Downloads