text.skipToContent text.skipToNavigation

SPC150SOS

by Bryant 

Catalog ID: SPC150SOS

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Stainless Steel, 1.50-1.74"

Closed Mesh

Product Details

General

Application Offset Eye
Approx Breaking Strength 3,700 lbs
Construction Woven
Material Stainless Steel
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Closed Mesh, Single Weave
Type Offset Eye
UPC 781786006461

Conductor Related

Cable Diameter Range 1.5 in-1.74 in
Cable Size 1.50-1.74" (3.81-4.42)

Logistics

Carton Quantity 5

Resources/Downloads