WBP_02201013_PRODIMAGE
WBP_02201013_PRODIMAGE

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 1.50-1.74"

Brand:

Bryant

Catalog ID:

SPC150U

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Tin-Coated Bronze, 1.50-1.74"

Closed Mesh

Product details

General

Application
Single Eye
Approx Breaking Strength
1,610 lbs
Construction
Woven
EU RoHS Indicator
Yes
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty
Style
Closed Mesh, Single Weave
Type
Single Eye
UPC
781786245105

Conductor Related

Cable Diameter Range
1.5 in-1.74 in
Cable Size
1.50-1.74" (3.81-4.42)

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5
Pallet Quantity
720