text.skipToContent text.skipToNavigation

SPC175DES

by Bryant 

Catalog ID: SPC175DES

Wire and Cable Management, Support Grip, Double Eye, Closed Mesh, Stainless Steel, 1.75-1.99"

Closed Mesh

Product Details

General

Application Double Eye
Approx Breaking Strength 5,000 lbs
Construction Woven
Material Stainless Steel
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Closed Mesh, Single Weave
Type Double Eye
UPC 781786006324

Conductor Related

Cable Diameter Range 1.75 in-1.99 in
Cable Size 1.75-1.99" (4.44-5.05)

Resources/Downloads