text.skipToContent text.skipToNavigation

SPC175SOS

by Bryant 

Catalog ID: SPC175SOS

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Stainless Steel, 1.75-1.99"

Closed Mesh

Product Details

General

Application Offset Eye
Approx Breaking Strength 4,370 lbs
Construction Woven
Material Stainless Steel
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Closed Mesh, Single Weave
Type Offset Eye
UPC 781786371200

Conductor Related

Cable Diameter Range 1.75 in-1.99 in
Cable Size 1.75-1.99" (4.44-5.05)

Logistics

Carton Quantity 5

Resources/Downloads