text.skipToContent text.skipToNavigation

SPC200SOS

by Bryant 

Catalog ID: SPC200SOS

Wire and Cable Management, Support Grip, Offset Eye, Closed Mesh, Stainless Steel, 2.00-2.49"

Closed Mesh

Product Details

General

Application Offset Eye
Approx Breaking Strength 5,500 lbs
Construction Woven
Material Stainless Steel
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Closed Mesh, Single Weave
Type Offset Eye
UPC 781786371224

Conductor Related

Cable Diameter Range 2 in-2.49 in
Cable Size 2.00-2.49" (5.08-6.32)

Logistics

Carton Quantity 5

Resources/Downloads