text.skipToContent text.skipToNavigation

SPC250US

by Bryant 

Catalog ID: SPC250US

Wire and Cable Management, Support Grip, Single Eye, Closed Mesh, Stainless Steel, 2.50-2.99"

Closed Mesh

Product Details

General

Application Single Eye
Approx Breaking Strength 8,940 lbs
Construction Woven
Material Stainless Steel
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Closed Mesh, Single Weave
Type Single Eye
UPC 781786006164

Conductor Related

Cable Diameter Range 2.5 in-2.99 in
Cable Size 2.50-2.99" (6.35-7.59)

Logistics

Carton Quantity 50

Resources/Downloads