text.skipToContent text.skipToNavigation

SPJ058L

by Bryant 

Catalog ID: SPJ058L

Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop,Split Mesh, Rod Closing, 0.58-0.68"

Light Duty Closed Mesh

Product Details

General

Application Universal Eye
Approx Breaking Strength 790 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Service Drop - Light Duty
Style Closed Mesh, Single Weave
Type Universal Eye
UPC 781786247567

Conductor Related

Cable Diameter Range 0.58 in-0.68 in
Cable Size .58-.68" (1.47-1.73)

Logistics

Carton Quantity 20

Resources/Downloads