text.skipToContent text.skipToNavigation

SPJ064U

By Bryant 

Catalog ID: SPJ064U

By Bryant
Catalog ID:  SPJ064U
Wire and Cable Management, Support Grip, Light Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.64-0.75"

Light Duty Closed Mesh

Add to List

More Options

Where to Buy

Product Details

General

Application Single Eye
Approx Breaking Strength 790 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Service Drop - Light Duty
Style Closed Mesh, Single Weave
Type Single Eye
UPC 781786247345

Conductor Related

Cable Diameter Range 0.64 in-0.75 in
Cable Size .64-.75" (1.63-1.90)

Logistics

Carton Quantity 5

Resources and Downloads