text.skipToContent text.skipToNavigation

SPJ075L

by Bryant 

Catalog ID: SPJ075L

Wire and Cable Management, Support Grip, Light Duty, Universal Eye, Service Drop,Split Mesh, Rod Closing, 0.75-0.87"

Light Duty Closed Mesh

Product Details

General

Application Universal Eye
Approx Breaking Strength 1,020 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Service Drop - Light Duty
Style Closed Mesh, Single Weave
Type Universal Eye
UPC 781786247604

Conductor Related

Cable Diameter Range 0.75 in-0.87 in
Cable Size .75-.87" (1.90-2.21)

Logistics

Carton Quantity 20

Resources/Downloads