text.skipToContent text.skipToNavigation

SPJ087U

by Bryant 

Catalog ID: SPJ087U

Wire and Cable Management, Support Grip, Light Duty, Single Eye, Service Drop, Split Mesh, Rod Closing, 0.87-1.00"

Light Duty Closed Mesh

Product Details

General

Application Single Eye
Approx Breaking Strength 1,020 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Service Drop - Light Duty
Style Closed Mesh, Single Weave
Type Single Eye
UPC 781786247383

Conductor Related

Cable Diameter Range 0.87 in-1 in
Cable Size .87-1.00" (2.21-2.54)

Logistics

Carton Quantity 10

Resources/Downloads