text.skipToContent text.skipToNavigation

SPS075US

by Bryant 

Catalog ID: SPS075US

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Lace Closing, Stainless Steel, 0.75-0.99"

Split Mesh Lace Closing

Product Details

General

Application Single Eye
Approx Breaking Strength 2,060 lbs
Construction Woven
Material Stainless Steel
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Split Mesh, Lace Closing
Type Single Eye
UPC 781786006522

Conductor Related

Cable Diameter Range 0.75 in-0.99 in
Cable Size .75-.99" (1.90-2.51)

Resources/Downloads