text.skipToContent text.skipToNavigation

SPS125SO

by Bryant 

Catalog ID: SPS125SO

Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Lace Closing, Tin- Coated Bronze, 1.25-1.49"

Split Mesh Lace Closing

Product Details

General

Application Offset Eye
Approx Breaking Strength 1,500 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Split Mesh, Lace Closing
Type Offset Eye
UPC 781786372382

Conductor Related

Cable Diameter Range 1.25 in-1.49 in
Cable Size 1.25-1.49" (3.17-3.78)

Logistics

Carton Quantity 5

Resources/Downloads