text.skipToContent text.skipToNavigation

SPS350DE

By Bryant 

Catalog ID: SPS350DE

By Bryant
Catalog ID:  SPS350DE
Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.50-3.99"

Split Mesh Lace Closing

Add to List

More Options

Where to Buy

Product Details

General

Application Double Eye
Approx Breaking Strength 4,900 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Split Mesh, Lace Closing
Type Double Eye
UPC 781786246126