text.skipToContent text.skipToNavigation

SPS350L

by Bryant 

Catalog ID: SPS350L

Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.50-3.99"

Split Mesh Lace Closing

Product Details

General

Application Universal Eye
Approx Breaking Strength 4,900 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Split Mesh, Lace Closing
Type Universal Eye
UPC 781786246348

Conductor Related

Cable Diameter Range 3.5 in-3.99 in
Cable Size 3.50-3.99" (8.89-10.13)

Logistics

Carton Quantity 5

Resources/Downloads