text.skipToContent text.skipToNavigation

SPSR075L

by Bryant 

Catalog ID: SPSR075L

Wire and Cable Management, Support Grip, Universal Eye,Split Mesh, Rod Closing, Tin-Coated Bronze, 0.75-0.99"

Split Mesh Rod Closing

Product Details

General

Application Universal Eye
Approx Breaking Strength 1,020 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Split Mesh, Rod Closing
Type Universal Eye
UPC 781786246867

Conductor Related

Cable Diameter Range 0.75 in-0.99 in
Cable Size .75-.99" (1.90-2.51)

Logistics

Carton Quantity 5

Resources/Downloads