text.skipToContent text.skipToNavigation

SPSR175DE

by Bryant 

Catalog ID: SPSR175DE

Wire and Cable Management, Support Grip, Double Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 1.75-1.99"

Split Mesh Rod Closing

Product Details

General

Application Double Eye
Approx Breaking Strength 2,150 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Split Mesh, Rod Closing
Type Double Eye
UPC 781786246720

Conductor Related

Cable Diameter Range 1.75 in-1.99 in
Cable Size 1.75-1.99" (4.44-5.05)

Logistics

Carton Quantity 5

Resources/Downloads