text.skipToContent text.skipToNavigation

SPSR175SOS

By Bryant 

Catalog ID: SPSR175SOS

By Bryant
Catalog ID:  SPSR175SOS
Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Stainless Steel, 1.75-1.99"

Split Mesh Rod Closing

Add to List

More Options

Where to Buy

Product Details

General

Application Offset Eye
Approx Breaking Strength 4,375 lbs
Construction Woven
Material Stainless Steel
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Split Mesh, Rod Closing
Type Offset Eye
UPC 781786372207