text.skipToContent text.skipToNavigation

SPSR200L

by Bryant 

Catalog ID: SPSR200L

Wire and Cable Management, Support Grip, Universal Eye,Split Mesh, Rod Closing, Tin-Coated Bronze, 2.00-2.49"

Split Mesh Rod Closing

Product Details

General

Application Universal Eye
Approx Breaking Strength 3,260 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Split Mesh, Rod Closing
Type Universal Eye
UPC 781786247048

Conductor Related

Cable Diameter Range 2 in-2.49 in
Cable Size 2.00-2.49" (5.08-6.32)

Logistics

Carton Quantity 5

Resources/Downloads