text.skipToContent text.skipToNavigation

SPSR200US

by Bryant 

Catalog ID: SPSR200US

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 2.00-2.49"

Split Mesh Rod Closing

Product Details

General

Application Single Eye
Approx Breaking Strength 8,950 lbs
Construction Woven
Material Stainless Steel
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Split Mesh, Rod Closing
Type Single Eye
UPC 781786372061

Conductor Related

Cable Diameter Range 2 in-2.49 in
Cable Size 2.00-2.49" (5.08-6.32)

Logistics

Carton Quantity 10

Resources/Downloads