text.skipToContent text.skipToNavigation

SPSR250L

by Bryant 

Catalog ID: SPSR250L

Wire and Cable Management, Support Grip, Universal Eye,Split Mesh, Rod Closing, Tin-Coated Bronze, 2.50-2.99"

Split Mesh Rod Closing

Product Details

General

Application Universal Eye
Approx Breaking Strength 3,260 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Split Mesh, Rod Closing
Type Universal Eye
UPC 781786247062

Conductor Related

Cable Diameter Range 2.5 in-2.99 in
Cable Size 2.50-2.99" (6.35-7.59)

Logistics

Carton Quantity 50

Resources/Downloads