text.skipToContent text.skipToNavigation

SPSR250SO

by Bryant 

Catalog ID: SPSR250SO

Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 2.50-2.99"

Split Mesh Rod Closing

Product Details

General

Application Offset Eye
Approx Breaking Strength 3,100 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Split Mesh, Rod Closing
Type Offset Eye
UPC 781786372078

Conductor Related

Cable Diameter Range 2 in-2.49 in
Cable Size 2.50-2.99" (6.35-7.59)

Logistics

Carton Quantity 5

Resources/Downloads