text.skipToContent text.skipToNavigation

SPSR350U

by Bryant 

Catalog ID: SPSR350U

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Tin-Coated Bronze, 3.50-3.99"

Split Mesh Rod Closing

Product Details

General

Application Single Eye
Approx Breaking Strength 5,750 lbs
Construction Woven
Material Bronze, Tin Coated
Material - Mounting Hardware Screw Hook or Beam Clamp
OEM Brand Name Hubbell Bryant
Series Standard Duty
Style Split Mesh, Rod Closing
Type Single Eye
UPC 781786246560

Conductor Related

Cable Diameter Range 3.5 in-3.99 in
Cable Size 3.50-3.99" (8.89-10.13)

Logistics

Carton Quantity 10

Resources/Downloads