text.skipToContent text.skipToNavigation

HCSFS

by Hubbell Wiring Device-Kellems 

Catalog ID: HCSFS

Hubbell Cabled Charging Station

  • Floor stand
  • Product Details

    General

    Color
    • Black
    • Aluminum
    Number Of Receptacles 8
    Type
    • Cabled Charging Unit
    • (3) Apple Lightning, (3) Micro USB and (2) USB Type C
    UPC 783585548395

    Dimensions

    Height 3 in
    Length 15 in
    Weight 40 lb
    Width 48 in

    Conductor Related

    Cord Length 6 ft

    Resources/Downloads