text.skipToContent text.skipToNavigation

HCSWMBLANK

by Hubbell Wiring Device-Kellems 

Catalog ID: HCSWMBLANK

Hubbell Cabled Charging Station, Blank

  • Wall Mount, Blank
  • Product Details

    General

    Color Black
    EU RoHS Indicator Contact Manufacturer
    Number Of Receptacles 8
    Type
    • Cabled Charging Unit
    • (3) Apple Lightning, (3) Micro USB and (2) USB Type C
    UPC 783585548364

    Dimensions

    Dimensions 18 in x 9 in x 3 in
    Height 3 in
    Length 18 in
    Weight 3.2 lb
    Width 9 in

    Conductor Related

    Cord Length 6 ft

    Resources/Downloads