text.skipToContent text.skipToNavigation

HCPWRPED52LKGRY

by Hubbell Wiring Device-Kellems 

Catalog ID: HCPWRPED52LKGRY

64" Gray Power Charging Pedestal with Light Kit

  • Light kit
  • Product Details

    General

    Color Gray
    EU RoHS Indicator Contact Manufacturer
    Number Of Receptacles 4
    Type
    • Power Charging Pedestal
    • USB Type A and C
    UPC 783585547183

    Dimensions

    Height 6 in
    Length 12 in
    Weight 27 lb
    Width 64.4 in

    Resources/Downloads