text.skipToContent text.skipToNavigation

9803

by Bryant 

Catalog ID: 9803

Switches and Lighting Controls, Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Brown

Product Details

General

Color Brown
Series General Purpose
Style Three Way
Type Rocker/Decorator
UPC 781786740280

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Voltage Rating 120/277 VAC
Voltage Rating Description 120/277 VAC

Logistics

Carton Quantity 10

Resources/Downloads