WBP_9901BLK_PRODIMAGE
WBP_9901BLK_PRODIMAGE

Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired

Brand:

Bryant

Catalog ID:

9901BLK

Switches and Lighting Controls, Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Black.

Product details

General

Color
EU RoHS Indicator
Yes
Series
General Purpose
Style
Single Pole
Type
Rocker/Decorator
UPC
781786740259

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC

Logistics

Carton Quantity
10

Resources and downloads